??
Catalog navigation
CAD model selection
Selectable products: 1
9340.460
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 32 A - with connection cables
Bill of material
9340.460
BEST
Model No.
9340.460
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
OM-adaptors 32A, with AWG 10, W=55mm
BEZ2
Designation 2
3pol., with 1 support rail and support frame
B
Width
55 mm
H
Height
208 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
VERSX
1
GEW
Gewicht
0.340 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.