??
Catalog navigation
CAD model selection
Selectable products: 1
9340.300
HELP_VARIABLE
Company
Rittal
Description
OM support - without contact system
Bill of material
9340.300
BEST
Model No.
9340.300
INFOWWW
Website
Website
BEZ1
Designation 1
OM support 45x208mm
BEZ2
Designation 2
support rails, 2xTS 45D, without contact system
B
Width
45 mm
H
Height
208 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-07
CNSECLASS80
27-40-06-07
CNSETIM40
EC001166
GEW
Gewicht
0.202 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.