??
Catalog navigation
CAD model selection
Selectable products: 1
9340.270
HELP_VARIABLE
Company
Rittal
Description
OM support - without contact system
Bill of material
9340.270
BEST
Model No.
9340.270
INFOWWW
Website
Website
BEZ1
Designation 1
OM support 55x272mm
BEZ2
Designation 2
1 support rail and support frame
B
Width
55 mm
H
Height
272 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-07
CNSECLASS80
27-40-06-07
CNSETIM40
EC001166
GEW
Gewicht
0.260 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.