??
Catalog navigation
CAD model selection
Selectable products: 1
9340.170
HELP_VARIABLE
Company
Rittal
Description
Base tray - RiLine60
Bill of material
9340.170
BEST
Model No.
9340.170
BEZ1
Designation 1
RiLine60 base tray
BEZ2
Designation 2
L=2400mm, for flat bars systems
INFO
PDF Catalog
PDF Catalog
L
Length
2400 mm
H
Height
19.5 mm
VE
Packs of
1
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-40-92-21
CNSETIM40
EC002270
GEW
Gewicht
2.700 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.