??
Catalog navigation
CAD model selection
Selectable products: 1
9320.150
HELP_VARIABLE
Company
Rittal
Description
Support rails 35 x 7.5 mm - for Mini-PLS component adaptors
Bill of material
9320.150
BEST
Model No. SV
9320.150
INFO
PDF Catalog
PDF Catalog
B
Width
45 mm
BEZ1
Designation 1
Support rails (Metal)
BEZ2
Designation 2
45mm wide, 7.5mm high
VE
Packs of
10
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-01
CNSECLASS80
27-14-11-43
CNSETIM40
EC001285
GEW
Gewicht
0.170 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D