??
Catalog navigation
CAD model selection
Selectable products: 1
9320.070
HELP_VARIABLE
Company
Rittal
Description
Busbar connector
Bill of material
9320.070
BEST
Model No.
9320.070
BEZ1
Designation 1
PLS expansion connector 1600A
BEZ2
Designation 2
Baying connection, from enclosure to enclosure
INFO
PDF Catalog
PDF Catalog
B
Width
80 mm
VE
Packs of
3
CNSECLASS51
27-37-06-01
CNSECLASS70
27-40-06-06
CNSECLASS80
27-40-06-06
CNSETIM40
EC000713
GEW
Gewicht
1.900 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.