??
Catalog navigation
CAD model selection
Selectable products: 1
9306.000 (2)
HELP_VARIABLE
Company
Rittal
Description
Ex enclosures - Stainless steel, empty enclosure with screw-fastened cover
Bill of material
9306.000 (2)
BEST
Model No.
9306.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Ex enclosures
BEZ2
Designation 2
Stainless steel, empty enclosure with screw-fastened cover
B
Width
300 mm
H
Height
300 mm
T
Depth
120 mm
GEW
Weight
3.900 kg
CNSECLASS51
27-18-05-02
CNSECLASS70
27-18-05-02
CNSECLASS80
27-18-05-02
CNSETIM40
EC002503
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.