??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
9208.100(2)
HELP_VARIABLE
Company
Rittal
Description
AX Plastic EX-empty enclosure - AX Plastic EX-empty enclosure
Bill of material
9208.100(2)
BEST
Model No.
9208.100
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
AX Plastic
BEZ2
Designation 2
EX-empty enclosure
B
Width
600 mm
H
Height
800 mm
T
Depth
300 mm
F
Mounting plate width
515 mm
G
Mounting plate height
725 mm
GEW
Weight
22.800 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.