??
Catalog navigation
CAD model selection
Selectable products: 1
9206.100(2)
HELP_VARIABLE
Company
Rittal
Description
AX Plastic EX-empty enclosure - AX Plastic EX-empty enclosure
Bill of material
9206.100(2)
BEST
Model No.
9206.100
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
AX Plastic
BEZ2
Designation 2
EX-empty enclosure
B
Width
600 mm
H
Height
600 mm
T
Depth
200 mm
F
Mounting plate width
505 mm
G
Mounting plate height
525 mm
GEW
Weight
15.700 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.