??
Catalog navigation
CAD model selection
Selectable products: 1
9204.600
HELP_VARIABLE
Company
Rittal
Description
Ex enclosures - Plastic, empty enclosure with hinged door
Bill of material
9204.600
BEST
Model No.
9204.600
BEZ1
Designation 1
Ex enclosures
BEZ2
Designation 2
Plastic, empty enclosure with hinged door
DETAIL
INFO
PDF Catalog
PDF Catalog
B
Width
400 mm
H
Height
400 mm
T
Depth
200 mm
F
Mounting plate width
345 mm
G
Mounting plate height
350 mm
GEW
Weight
6.500 kg
CNSECLASS51
27-18-05-02
CNSECLASS70
27-18-05-02
CNSECLASS80
27-18-05-02
CNSETIM40
EC002503
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D