??
Catalog navigation
CAD model selection
Selectable products: 1
9121.160
HELP_VARIABLE
Company
Rittal
Description
Wall mounting bracket
Bill of material
9121.160
BEST
Model No.
9121.160
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Wall mounting bracket
BEZ2
Designation 2
for GA enclosures
B
Width
200 mm
H
Height
20 mm
T
Depth
8 mm
VE
Packs of
2
GEW
Weight
0.230 kg
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.