??
Catalog navigation
CAD model selection
Selectable products: 1
9108.700
HELP_VARIABLE
Company
Rittal
Description
Mounting plate - GA
Bill of material
9108.700
BEST
Model No.
9108.700
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Mounting plate
BEZ2
Designation 2
for GA enclosures
F
Mounting plate width
109 mm
G
Mounting plate height
107 mm
VE
Packs of
2
GEW
Weight
0.238 kg
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-34
CNSECLASS80
27-40-92-16
CNSETIM40
EC000213
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.