??
Catalog navigation
CAD model selection
Selectable products: 1
9107.210
HELP_VARIABLE
Company
Rittal
Description
Cast aluminium enclosures - GA
Bill of material
9107.210
BEST
Model No.
9107.210
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cast aluminium enclosures GA
B
Width
250 mm
H
Height
80 mm
T
Depth
57.5 mm
GEW
Weight
0.760 kg
CNSETIM40
EC000261
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.