??
Catalog navigation
CAD model selection
Selectable products: 1
9055.412 (622)
HELP_VARIABLE
Company
Rittal
Description
Monitor keyboard unit - 1 U
Bill of material
9055.412 (622)
BEST
Model No.
9055.412
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Monitor keyboard unit
BEZ2
Designation 2
Colour: RAL 9005
BEZ3
Designation 3
Keyboard: English
HE
1
B
Width
482.6 mm
H
Height
44 mm
T
Depth
mm
VE
Packs of
1 pc(s).
GEW
Weight
16.500 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
19-20-02-01
CNSETIM40
EC001428
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.