??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
8952.020
HELP_VARIABLE
Company
Rittal
Description
VX Isolator Door Cover - Stainless steel
Bill of material
8952.020
BEST
Model No.
8952.020
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX Isolator Door Cover
BEZ2
Designation 2
Stainless steel
B
Width
100 mm
H
Height
1800 mm
T
Depth
400 mm
GEW
Weight
16.100 kg
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-92-90
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.