??
Catalog navigation
CAD model selection
Selectable products: 1
8952.010
HELP_VARIABLE
Company
Rittal
Description
VX Isolator Door Cover - Stainless steel
Bill of material
8952.010
BEST
Model No.
8952.010
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX Isolator Door Cover
BEZ2
Designation 2
Stainless steel
B
Width
100 mm
H
Height
2000 mm
T
Depth
600 mm
GEW
Weight
19.400 kg
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-92-90
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D