??
Catalog navigation
CAD model selection
Selectable products: 1
8951.030
HELP_VARIABLE
Company
Rittal
Description
VX Isolator Door Cover - VX Isolator Door Cover
Bill of material
8951.030
BEST
Model No.
8951.030
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX Isolator Door Cover
B
Width
100 mm
H
Height
1800 mm
T
Depth
500 mm
GEW
Weight
17.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.