??
Catalog navigation
CAD model selection
Selectable products: 1
8840.130(2)
HELP_VARIABLE
Company
Rittal
Description
Empty enclosure with glazed door - Baying systems VX25
Bill of material
8840.130(2)
BEST
Model No.
8840.130
DETAIL
Detail
BEZ1
Designation 1
Baying systems VX25
BEZ2
Designation 2
empty enclosure, with glazed door, IP 55
B
Width
600 mm
H
Height
2000 mm
T
Depth
800 mm
GEW
Weight
75.400 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC002623
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D