??
Catalog navigation
CAD model selection
Selectable products: 1
8807.010(2)
HELP_VARIABLE
Company
Rittal
Description
EMC - Enclosure - Baying enclosure system VX25
Bill of material
8807.010(2)
BEST
Model No.
8807.010
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Baying enclosure system VX25
BEZ2
Designation 2
EMC - Enclosure
BEZ3
Designation 3
Sheet steel
B
Width
800 mm
H
Height
2000 mm
T
Depth
600 mm
F
Mounting plate width
699 mm
G
Mounting plate height
1896 mm
GEW
Weight
130.000 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC002623
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D