??
Catalog navigation
CAD model selection
Selectable products: 1
TS8 8805.500 (2)
HELP_VARIABLE
Company
Rittal
Description
Baying Systems TS 8 - TS8
Bill of material
TS8 8805.500 (2)
BEST
Model No.
8805.500
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
Baying systems TS 8
BEZ2
Designation 2
Sheet steel
BEZ3
Designation 3
one door
B
Width
800 mm
H
Height
2000 mm
T
Depth
500 mm
F
Mounting plate width
699 mm
G
Mounting plate height
1896 mm
GEW
Weight
126.300 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.