??
Catalog navigation
CAD model selection
Selectable products: 1
8800.910 (2)
HELP_VARIABLE
Company
Rittal
Description
Component shelf, static installation - for TS, PC, IW prepared for fan expansion kit
Bill of material
8800.910 (2)
BEST
Model No.
8800.910
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Component shelf, static installation
BEZ2
Designation 2
for TS, PC, IW
BEZ3
Designation 3
prepared for fan expansion kit
B
Width
510
H
Height
46.5 mm
T
Depth
790 mm
GEW
Weight
6.000 kg
CNSECLASS51
27-18-92-18
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.