??
Catalog navigation
CAD model selection
Selectable products: 1
8800.755
HELP_VARIABLE
Company
Rittal
Description
VX Cable duct - for mounting plate and enclosure section
Bill of material
8800.755
BEST
Model No.
8800.755
DETAIL
INFO
PDF catalog
PDF catalog
BEZ1
Designation 1
VX Cable duct
BEZ2
Designation 2
for mounting plate and enclosure section
B
Width
47.5 mm
H
Height
2000 mm
T
Depth
80 mm
CNSECLASS51
27-18-07-24
CNSECLASS70
27-40-07-03
CNSECLASS80
27-40-07-03
CNSETIM40
EC000012
GEW
Gewicht
19.400 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.