??
Catalog navigation
CAD model selection
Selectable products: 1
8800.753
HELP_VARIABLE
Company
Rittal
Description
Cable channel - Cable channel for mounting plate
Bill of material
8800.753
BEST
Model No.
8800.753
DETAIL
BEZ1
Bezeichnung 1
Kabelkanal
BEZ2
Bezeichnung 2
für Montageplatte
B
Width
80 mm
INFO
PDF catalog
PDF catalog
VE
Packs of
12
SB
For enclosures width
2000 mm
L1
Length
2000 mm
CNSECLASS51
27-18-07-24
CNSECLASS70
27-40-07-03
CNSECLASS80
27-40-07-03
CNSETIM40
EC000012
HH
80.000 mm
H1
70.000 mm
GEW
Gewicht
21.072 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.