??
Catalog navigation
CAD model selection
Selectable products: 1
8800.190
HELP_VARIABLE
Company
Rittal
Description
Hinges 130°/180° - Hinges 130°/180°
Bill of material
8800.190
BEST
Model No.
8800.190
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Hinges
BEZ2
Designation 2
for TS,SE
TW
Türöffnungswinkel
180°
TV
Door variant
Sheet steel door
COL
Colour
RAL 7035
GEW
Weight
0.908 kg
CNSECLASS51
27-18-92-37
CNSECLASS70
27-40-92-19
CNSECLASS80
27-40-92-19
CNSETIM40
EC001167
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.