??
Catalog navigation
CAD model selection
Selectable products: 1
8700.040
HELP_VARIABLE
Company
Rittal
Description
VX Side panel, screw-fastened - stainless steel
Bill of material
8700.040
BEST
Model No.
8700.040
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Side panel, screw-fastened
BEZ2
Designation 2
stainless steel
H
For enclosures Height
1800 mm
T
For enclosures depth
500 mm
GEW
Weight
19.000 kg
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.