??
Catalog navigation
CAD model selection
Selectable products: 1
8640.032
HELP_VARIABLE
Company
Rittal
Description
VX Base/plinth trim panel, side - Sheet steel
Bill of material
8640.032
BEST
Model No.
8640.032
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX Base/plinth trim panel, side
BEZ2
Designation 2
Sheet steel
H
Height
100 mm
T
For enclosures depth
500 mm
B
Width
mm
GEW
Weight
1.360 kg
CNSECLASS51
27-18-20-92
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.