??
Catalog navigation
CAD model selection
Selectable products: 1
8640.001
HELP_VARIABLE
Company
Rittal
Description
VX Base/plinth corner piece, with base/plinth trim panel - front and rear sheet steel
Bill of material
8640.001
BEST
Model No.
8640.001
INFOWWW
Website
Website
AN
Baying
BEZ1
Designation 1
VX Base/plinth corner piece, with base/plinth trim panel
BEZ2
Designation 2
front and rear
BEZ3
Designation 3
Sheet steel
H
Height
100 mm
B
For enclosures width
400 mm
T
For enclosures depth
mm
GEW
Weight
3.670 kg
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-70
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.