??
Catalog navigation
CAD model selection
Selectable products: 1
8620.521
HELP_VARIABLE
Company
Rittal
Description
VX Drawer - VX Drawer
Bill of material
8620.521
BEST
Model No.
8620.521
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Drawer
SB
For enclosures width
800 mm
B
Width
792 mm
H
Height
214.6 mm
T
Depth
367 mm
GEW
Weight
21.900 kg
CNSECLASS51
27-18-22-19
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.