??
Catalog navigation
CAD model selection
Selectable products: 1
8620.502(2)
HELP_VARIABLE
Company
Rittal
Description
VX Trim panel - hinged at the top
Bill of material
8620.502(2)
BEST
Model No.
8620.502
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Trim panel, hinged at the top
B
Width
1200 mm
H
Height
300 mm
VE
Packs of
1 pc(s).
GEW
Weight
8.000 kg
CNSECLASS51
27-18-92-10
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-60
CNSETIM40
EC002617
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.