??
Catalog navigation
CAD model selection
Selectable products: 1
8620.092
HELP_VARIABLE
Company
Rittal
Description
VX Base/plinth trim panel with brush strips - Sheet steel
Bill of material
8620.092
BEST
Model No.
8620.092
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX Base/plinth trim panel with brush strips
BEZ2
Designation 2
Sheet steel
H
Height
100 mm
T
For enclosures depth
600 mm
GEW
Weight
1.300 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.