??
Catalog navigation
CAD model selection
Selectable products: 1
8620.072
HELP_VARIABLE
Company
Rittal
Description
VX Base/plinth trim panel, side - stainless steel
Bill of material
8620.072
BEST
Model No.
8620.072
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX Base/plinth trim panel, side
BEZ2
Designation 2
stainless steel
H
Height
100 mm
T
For enclosures depth
600 mm
B
Width
mm
GEW
Weight
2.800 kg
CNSECLASS51
27-18-20-92
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D