??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Mar 16, 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
8620.043
HELP_VARIABLE
Company
Rittal
Description
VX Base/plinth trim panel, side - Sheet steel
Bill of material
8620.043
BEST
Model No.
8620.043
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX Base/plinth trim panel, side
BEZ2
Designation 2
Sheet steel
H
Height
200 mm
T
For enclosures depth
600 mm
B
Width
mm
GEW
Weight
3.000 kg
CNSECLASS51
27-18-20-92
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.