??
Catalog navigation
CAD model selection
Selectable products: 1
8619.800
HELP_VARIABLE
Company
Rittal
Description
VX Cable entry plate - VX Cable entry plate
Bill of material
8619.800
BEST
Model No.
8619.800
BEZ1
Designation 1
VX Cable entry plate
B
Width
490 mm
SB
for enclosure width
600 mm
GEW
Weight
1.070 kg
CNSECLASS51
27-18-06-22
CNSECLASS70
27-40-06-04
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.