??
Catalog navigation
CAD model selection
Selectable products: 1
8619.540(2)
HELP_VARIABLE
Company
Rittal
Description
VX Swing frame, small - VX Swing frame, small
Bill of material
8619.540(2)
BEST
Model No.
8619.540
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Swing frame, small
B
for enclosure width
600 and 800 mm
H
Height
756 mm
H1
Height
15 HE
GEW
Weight
4.140 kg
CNSECLASS51
27-18-92-39
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.