??
Catalog navigation
CAD model selection
Selectable products: 1
8619.320 (2)
HELP_VARIABLE
Company
Rittal
Description
VX Adaptor section, 482.6 mm (19") - for VX electronic enclosures
Bill of material
8619.320 (2)
BEST
Model No.
8619.320
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Adaptor section, 482.6 mm (19")
SH
For enclosure height
2000 mm
HE
42
GEW
Weight
3.730 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-09-07
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.