??
Catalog navigation
CAD model selection
Selectable products: 1
8619.040(2)
HELP_VARIABLE
Company
Rittal
Description
VX Installation kit for swing frame, large - VX Installation kit for swing frame, large
Bill of material
8619.040(2)
BEST
Part number
8619.040
DETAIL
BEZ1
Designation 1
VX Installation kit for swing frame, large
SB
for enclosure width
600 mm
B
Width
554 mm
H
Height
35 mm
T1
Depth
80 mm
T2
Depth
78 mm
GEW
Gewicht
3.620 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D