??
Catalog navigation
CAD model selection
Selectable products: 1
8619.013(2)
HELP_VARIABLE
Company
Rittal
Description
VX Swing frame, large - without trim, for B: 600 mm
Bill of material
8619.013(2)
BEST
Part number
8619.013
DETAIL
BEZ1
Designation 1
VX Swing frame, large
BEZ2
Designation 2
without trim, for B: 600 mm
HE
Height
40 HE
B
Width
499 mm
H
Height
1869 mm
T
Depth
80 mm
GEW
Gewicht
12.900 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.