??
Catalog navigation
CAD model selection
Selectable products: 1
8618.821
HELP_VARIABLE
Company
Rittal
Description
EMC gland plates - for VX
Bill of material
8618.821
BEST
Model No.
8618.821 mm
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
EMC gland plates
BEZ2
Designation 2
Sheet steel
BEZ3
Designation 3
Surface finish, Zinc-plated
B
Width
800 mm
GEW
Weight
2.000 kg
CNSECLASS51
27-18-92-14
CNSECLASS70
27-18-92-14
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D