??
Catalog navigation
CAD model selection
Selectable products: 1
8618.802
HELP_VARIABLE
Company
Rittal
Description
Section for cable entry, centre - for VX, VX SE
Bill of material
8618.802
BEST
Model No.
8618.802
INFOWWW
webseite
webseite
BEZ1
Designation 1
Section for cable entry, centre
BEZ2
Designation 2
for VX, VX SE
B
For enclosures width
1000 mm
L1
Width
403 mm
GEW
Weight
0.360 kg
CNSECLASS51
27-18-06-22
CNSECLASS70
27-40-06-04
CNSECLASS80
27-14-24-21
CNSETIM40
EC000211
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.