??
Catalog navigation
CAD model selection
Selectable products: 1
8618.521 (2)
HELP_VARIABLE
Company
Rittal
Description
VX Top mounting module - VX Top mounting module
Bill of material
8618.521 (2)
BEST
Model No.
8618.521
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Top mounting module
B
Width
1000 mm
H
Height
200 mm
T
Depth
600 mm
GEW
Weight
15.100 kg
CNSECLASS51
27-18-24-02
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-24-05
CNSETIM40
EC000744
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.