??
Catalog navigation
CAD模型選擇
Discontinued product
Product discontinued since 2020年4月1日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
可提供的產品: 1
8618.500 (2)
HELP_VARIABLE
公司
Rittal
描述
VX Top mounting module - VX Top mounting module
明细表
8618.500 (2)
BEST
型号
8618.500
DETAIL
INFO
PDF 目录
PDF 目录
BEZ1
Designation 1
VX Top mounting module
B
宽度
600 mm
H
高度
200 mm
T
深度
600 mm
GEW
重量
11.500 kg
CNSECLASS51
27-18-24-02
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-24-05
CNSETIM40
EC000744
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.