??
Catalog navigation
CAD model selection
Selectable products: 1
8618.451 (2)
HELP_VARIABLE
Company
Rittal
Description
VX Identification strip - VX Identification strip
Bill of material
8618.451 (2)
BEST
Model No.
8618.451
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Identification strip
SB
For enclosures width
800 mm
B
Width
750 mm
GEW
Weight
0.420 kg
CNSECLASS51
27-18-92-09
CNSECLASS70
27-18-92-90
CNSECLASS80
27-14-91-29
CNSETIM40
EC001288
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.