??
Catalog navigation
CAD model selection
Selectable products: 1
8618.000(2)
HELP_VARIABLE
Company
Rittal
Description
VX Glazed door - VX Glazed door
Bill of material
8618.000(2)
BEST
Model No.
8618.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Glazed door
SB
For enclosures Width
600 mm
SH
For enclosures Height
1800 mm
GEW
Weight
13.000 kg
CNSECLASS51
27-18-22-01
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.