??
Catalog navigation
CAD model selection
Selectable products: 1
8617.810 (2)
HELP_VARIABLE
Company
Rittal
Description
VX Support rail 45 x 25 mm - VX Support rail 45 x 25 mm
Bill of material
8617.810 (2)
BEST
Model No.
8617.810
DETAIL
INFOWWW
webseite
Website
BEZ1
Designation 1
VX Support rail 45 x 25 mm
BT
for enclosure width / -depth
800 mm
GEW
Weight
3.860 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-61
CNSETIM40
EC001285
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D