??
Catalog navigation
CAD model selection
Selectable products: 1
8617.660
HELP_VARIABLE
Company
Rittal
Description
Partial assembly plate - Partial assembly plate
Bill of material
8617.660
BEST
Model No. TS
8617.660
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Partial assembly plate
BEZ2
Designation 2
Sheet steel, 1,5 mm
BEZ3
Designation 3
Dimensions, 500x400 mm
SB
for enclosure width
500 mm
SH
for enclosure height
500 mm
B
Width
438 mm
H
Height
398 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-18-92-31
CNSECLASS70
27-40-92-16
CNSECLASS80
27-40-92-16
CNSETIM40
EC000213
GEW
Gewicht
2.320 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.