??
Catalog navigation
CAD model selection
Selectable products: 1
8617.570
HELP_VARIABLE
Company
Rittal
Description
VX Partial mounting plate - VX Partial mounting plate
Bill of material
8617.570
BEST
Model No. TS
8617.570
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Partial mounting plate
BB
Width
699 mm
HH
Height
399 mm
SB
for enclosure width
800 mm
SH
for enclosure height
500 mm
CNSECLASS51
27-18-92-31
CNSECLASS70
27-40-92-16
CNSECLASS80
27-40-92-16
CNSETIM40
EC000213
GEW
Gewicht
7.440 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D