??
Catalog navigation
CAD model selection
Selectable products: 1
8617.400
HELP_VARIABLE
Company
Rittal
Description
VX Slide rail - for mounting plate
Bill of material
8617.400
BEST
Model No.
8617.400
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Slide rail
BEZ2
Designation 2
for mounting plate
B
For enclosures width
600 mm
L
Length
596 mm
GEW
Weight
3.000 kg
CNSECLASS51
27-18-92-31
CNSECLASS70
27-40-92-16
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D