??
Catalog navigation
CAD model selection
Selectable products: 1
8617.040 (2)
HELP_VARIABLE
Company
Rittal
Description
VX Punched section 18 x 64 mm - VX Punched section 18 x 64 mm
Bill of material
8617.040 (2)
BEST
Model No.
8617.040
DETAIL
BEZ1
Designation 1
VX Punched section 18 x 64 mm
BEZ2
Designation 2
for outer mounting level
BT
For enclosure width/ depth
800 mm
BB
800 mm
H
For enclosures height
- mm
L
Length
725 mm
GEW
Weight
3.560 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.