??
Catalog navigation
CAD model selection
Selectable products: 1
8613.181
HELP_VARIABLE
Company
Rittal
Description
VX Slide rail for adaptor section 19" - with two-sided mounting
Bill of material
8613.181
BEST
Model No.
8613.181
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Slide rail
BEZ2
Designation 2
for VX adaptor section 19"
BEZ3
Designation 3
with two-sided mounting
T
Depth
800 mm
VE
Packs of
10 Pcs.
GEW
Weight
8.820 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.