??
Catalog navigation
CAD model selection
Selectable products: 1
8612.960(2)
HELP_VARIABLE
Company
Rittal
Description
TS / VX Guideways 65x42mm - for TS, SE
Bill of material
8612.960(2)
BEST
Model No.
8612.960
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TS / VX Guideways 65x42mm
BEZ2
Designation 2
for TS, SE
B
For enclosure width
600 mm
L
Length
575 mm
GEW
Weight
7.770 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC001285
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D